Download document () of 20

B126-1P1M-U-POC

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, PoC, Up to 100 ft. (30 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B126-1P1M-U-POC
UPC
037332201003
Product Length/Depth
5.59 in
Product Height
1.73 in
Product Width
7.87 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
7.1 Channel Surround Sound
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Connector Plating
Nickel
Product Features
Daisy-chainable / Cascadable
EDID Compatible
3D Video Supported
Power Over Cable (PoC) Support
TAA Compliant
Consumer Electronics Control (CEC) Supported
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Built-in Power over Cable (PoC) technology powers the receiver
Supports 7.1-channel surround sound audio
Supports high-definition video resolutions up to 1080p (@ 60 Hz)
Plug-and-play operation with no software or drivers required
HDCP and 3D compliant
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
MICRO-USB B (FEMALE)
HDMI (MALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
HDMI (MALE)
RJ45 (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
Cat6
HDMI
Cat5/5e
POC
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
TX & RX: Green (Power), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
2
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.