Download document () of 20

UR05C-003-RB

Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
UR05C-003-RB
UPC
037332188069
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
UR05C-003-RB
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Angled
Product Highlights
Constructed of 20AWG power lines for the fastest charging of Micro USB devices such as tablets and phones
Right Angle Micro-B connector is ideal in situations where space is at a premium, and reduces stress and excessive bending on the cable
Reversible A Male to Right Angle Micro-B Male
Dedicated Charging cable; will not work for transferring data
SideA Connector1
REVERSIBLE USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
MICRO USB-B

Export product specification