Download document () of 20

U460-004-4A

4-Port USB-C Hub, USB-C to 4x USB-A Ports, USB 3.0, Silver

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-4A
UPC
037332190208
Product Length/Depth
3.9 in
Product Height
1.2 in
Product Width
4.9 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS
REACH
FCC Compliant
Product Type
Hub

Product specifications

Type
Hub
Total Charging Watts
7.5
Relative Humidity
0-85% non-condensing
Color
Silver
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
USB Charging
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
USB-A ports provide up to 1.5A each for charging devices
Reversible USB-C plug connects in either direction
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
USB Micro-B port connects to optional adapter for extra power
Plug-and-play operation with no software or drivers required
Packaging Type
Box
Plug Color
White
Blue
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
Number of Ports
5
Number of USB Hub Ports
4
Power Consumption
1 W
Storage Temperature Range
14° to 167°F (-10° to 75°C)
BTUs
2.4 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.