USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U322-006
|
| UPC |
037332154125
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.18 lb
|
| Compliances |
CE Marked
RoHS REACH FCC Compliant |
| Global Catalog |
U322-006
|
| Product Type |
Cable
|
| Relative Humidity |
10% to 85%, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Blue
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 3.2 Gen 1 (up to 5 Gbps)
|
| Connector Style |
Straight
|
| Product Highlights |
6ft SuperSpeed USB 3.2 Gen 1 A-B Cable
10 times faster than USB 2.0, with transfer rates up to 5 Gbps |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
USB 3.0 B (MALE)
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| SideB Connector3 |
USB 3.0 B (MALE)
|
| Technology |
USB 3.x |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
5.5MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
USB 3.0 B (male) USB 3.0 A (male) |