3-Port USB-C Hub with Card Reader, USB-C to 3x USB-A Ports and SD Reader, USB 3.0, White
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U460-003-3AM
|
| UPC |
037332193766
|
| Product Length/Depth |
5.6 in
|
| Product Height |
0.9 in
|
| Product Width |
4 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Product Type |
Hub
|
| Application |
|
| Type |
Hub
|
| Operating Humidity Range |
10 - 85 % RH
|
| Storage Humidity Range |
5 - 90 % RH
|
| Color |
White
|
| Cable Jacket Rating |
VW-1
|
| Material |
Plastic
|
| USB Hub Ports |
Yes
|
| Charging Ports / Amps |
0.9A
|
| Connector Plating |
Nickel
|
| Product Features |
UASP Support
Bus Powered |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
Connects external hard drives, keyboard, printer and other USB peripherals
Plug-and-play operation with no software required for easy, immediate installation Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers Reversible USB-C plug connects in either direction for immediate no-fuss use USB-C 3.1 Type-C hub is compatible with all USB-C and Thunderbolt 3 devices |
| Packaging Type |
Box
|
| Plug Color |
Blue
White |
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
USB 3.0 A (FEMALE)
|
| SideB Connector2 |
MICRO SD (FEMALE)
|
| Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE) |
| SideB Connector3 |
SD (FEMALE)
USB 3.0 A (FEMALE) |
| Host Connector |
USB C (MALE)
|
| Charging AMPS per port |
0.9 A
|
| Technology |
USB 3.x
|
| Features |
Flex Center
|
| Number of Ports |
5
|
| Number of USB Hub Ports |
3
|
| Power Consumption |
2 W
|
| Card Slots Details |
SD 3.0 Memory Card slots (SD and MicroSD)
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
8.2
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|
| Card Slots |
SD (FEMALE)
MICRO SD (FEMALE) |
| SD Card Specification |
Micro SD
SD |