USB 3.0 Docking Station for Microsoft Surface and Surface Pro, USB-A, GbE
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U342-GU3
|
| UPC |
037332198327
|
| Product Length/Depth |
10.9 in
|
| Product Height |
1.7 in
|
| Product Width |
4.4 in
|
| Product Weight |
0.001 lb
|
| Compliances |
REACH
RoHS CE Marked FCC Compliant |
| Global Catalog |
U342-GU3
|
| Type |
Docking Station
|
| Total Charging Watts |
0
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Operating Humidity Range |
10 to 90% RH, Non-Condensing
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Storage Humidity Range |
10 to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
ABS
|
| USB Hub Ports |
Yes
|
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
Full Duplex Support
Ethernet Support Auto MDIX Support Remote Wakeup Support Suspend Mode Support |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Network Speed |
1 Gbps (Gigabit)
|
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| External Power Supply Certifications |
cUL
FCC UL RoHS |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
USB 3.0 A (FEMALE)
RJ45 (FEMALE) |
| Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE) |
| Accessory Type |
Docking station
|
| Dc Barrel Plug |
OD: 3.5 x 1.35 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
RJ45 (FEMALE)
USB 3.0 A (FEMALE) |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Pc/Server Connections |
USB
|
| Technology |
Cat5/5e
Cat6 USB 3.x |
| Features |
Flex Center
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| AC Adapter |
Input: 100V-240V, 50/60Hz, 0.4A Max Output: 5V 2A
|
| AC Power Adapter Cord Length |
5 ft
|
| Number of Monitors Supported |
0
|
| Number of Ports |
5
|
| Number of USB Hub Ports |
3
|
| Power Consumption |
1 W
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| BTUs |
4.2 BTU/Hr
|
| Recommended Category Cable |
Cat5/Cat5e/Cat6 Cables
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|
| Network Ports |
RJ45 (FEMALE)
|