Download document () of 20

U336-U03-GB

USB 3.0 SuperSpeed to Gigabit Ethernet NIC Network Adapter with 3 Port USB 3.0 Hub

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
U336-U03-GB
UPC
037332182579
Product Length/Depth
5.7 in
Product Height
1.12 in
Product Width
2.9 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
UKCA
Product Type
Network adapter

Product specifications

Type
Hub
Color
Silver
USB Hub Ports
Yes
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Gigabit Ethernet port supports true 10/100/1000 Mbps network speeds
Backward compatible with USB 2.0 and 1.1 devices (at USB 2.0 and 1.1 speeds)
Combines a USB 3.0 SuperSpeed 3-Port hub with a Gigabit Ethernet adapter
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
RJ45 (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Host Connector
USB A (MALE)
Technology

Cat6
Cat5/5e
USB 3.x
Network Compatibility
1 Gbps (Gigabit)
Built-In Cable Length
0.98 ft
Cable Length
Up to 4ft (up to 1M)
Number of Monitors Supported
0
Number of Ports
3
Number of USB Hub Ports
3
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Connector
VGA
USB-C
Network Ports
RJ45 (FEMALE)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.