Download document () of 20

U324-010

USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U324-010
UPC
037332158093
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.28 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
U324-010
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
10 times faster than USB 2.0, with transfer rates up to 5 Gbps
10-ft. (3.05 m) SuperSpeed USB 3.0 Extension Cable, A-A
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB 3.0 A (FEMALE)
Technology

USB 3.x
Cable Length
9 - 14ft (2 - 4M)
Cable Outer Diameter (OD)
5.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A

Export product specification