Download document () of 20

U357-025-UASP

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

General specifications

Product Name
Eaton Tripp Lite series hard drive enclosure
Catalog Number
U357-025-UASP
UPC
037332190000
Product Length/Depth
3.071 in
Product Height
0.591 in
Product Width
4.764 in
Product Weight
0.11 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Product Type
Hard drive enclosure

Product specifications

Relative Humidity
10% to 80% RH, Non-Condensing
Color
Black
Material
ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Connector type
SATA / eSATA
Product Features
UASP Support
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Product Highlights
Compatible with 2.5 in. SATA HDDs and SSDs up to 3 TB
Protective cover keeps SATA drive free of dust
Requires no software, drivers or external power supply
Supports USB 3.0 data transfer rates up to 5 Gbps
Works up to 70% faster when connected to UASP host controller
Packaging Type
Box
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
Operating Temperature
50° to 122°F (10° to 50°C)
Operating Temperature Range
50° to 122°F (10° to 50°C)
Storage Temperature Range
32° to 149°F (0° to 65°C)
Technology
SATA / eSATA
Features
Flex Center
BTUs
17.1 BTU/Hr
Drives Supported
2.5" HDD and SSD
LED Indicators
Blue (Read, Write, Power)
Number of Ports
1
Power Consumption
5 W
Connector group
USB-A
SATA
Connector
USB 3.0 A (male)
22-pin SATA+ power (female)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.