Download document () of 20

U360-007-AL

7-Port Portable USB 3.0 SuperSpeed Mini Hub, Aluminum

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-007-AL
UPC
037332201027
Product Length/Depth
7.7 in
Product Height
2.2 in
Product Width
4.4 in
Product Weight
0.001 lb
Compliances
FCC Compliant
RoHS
REACH
CE Marked
Product Type
Hub

Product specifications

Type
Hub
Charging Ports Details
All seven ports support USB Battery Charging v1.2
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Product Highlights
USB ports can provide up to 1.5A for charging mobile devices*
Backward compatible with USB 2.0 and USB 1.1
Plug and play—no drivers or software needed
All seven ports support USB Battery Charging (BC) specification v1.2
Supports USB 3.0 data transfer rates up to 5 Gbps
Fits easily into pocket, backpack, briefcase or laptop bag
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
UL
FCC
CCC
cUL
TUV
CE
RoHS
Power Source Type
AC Adapter
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
Dc Barrel Plug
OD: 3.5 x 1.35 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
AC Adapter
Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A
AC Power Adapter Cord Length
5 ft
Number of Ports
7
Number of USB Hub Ports
7
Power Consumption
1 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
4.7 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.