Download document () of 20

U360-004-SLIM

4-Port Ultra-Slim Portable USB 3.0 SuperSpeed Hub

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-004-SLIM
UPC
037332199270
Product Length/Depth
4.17 in
Product Height
0.4 in
Product Width
1.26 in
Product Weight
0.09 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Product Type
Hub

Product specifications

Type
Hub
Relative Humidity
20% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
USB Charging
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Product Highlights
USB ports can provide up to 1.5A for charging mobile devices
Plug and play—no drivers or software needed
Ultra-slim design fits easily into pocket or laptop bag
Supports USB 3.0 data transfer rates up to 5 Gbps
Backward compatible with USB 2.0 and USB 1.1
Packaging Type
Box
Plug Color
Blue
White
Power Source Type
USB
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
Data Ports
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB A (MALE)
Charging AMPS per port
1.5 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
Number of Ports
4
Number of USB Hub Ports
4
Power Consumption
1 W
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
BTUs
2.4 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification