Download document () of 20

U322-003-BK

USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U322-003-BK
UPC
037332183118
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
FCC Class A
Certifications
RETIE
CSA certified
NOM
UL 1778
Global Catalog
U322-003-BK
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
10 times faster than USB 2.0 with transfer rates up to 5 Gbps
3-ft SuperSpeed USB 3.2 Gen 1 A-B Cable
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB B (MALE)
Technology

USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
5.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB A (male)
USB B (male)

Export product specification