10-Port USB 3.0 / USB 2.0 Combo Hub - USB Charging, 2 USB 3.0 & 8 USB 2.0 Ports
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U360-010C-2X3
|
| UPC |
037332242136
|
| Product Length/Depth |
1.28 in
|
| Product Height |
0.63 in
|
| Product Width |
8.66 in
|
| Product Weight |
0.18 lb
|
| Compliances |
FCC Compliant
REACH CE Marked RoHS |
| Product Type |
Hub
|
| Application |
|
| Type |
Hub
|
| Accessories |
No
|
| Charging Ports Details |
USB Charging Port supports BC 1.2 (5V 1.5A)
|
| AC Power Adapter Plug(s) |
AS/NZS 3112 Australia
CEE 7/16 Schuko BS 1363 UK NEMA 1-15P North America |
| Relative Humidity |
5% to 85% RH, Non-Condensing
|
| Color |
White
|
| Material |
Plastic
|
| USB Hub Ports |
Yes
|
| Charging Ports / Amps |
1.5A
|
| Connector Plating |
Nickel
|
| Product Features |
USB Charging
Bus Powered |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
Turns your computer or laptop into a mini workstation with 10 extra USB ports
Plug-and-play operation with no software required for easy, immediate installation Charging port charges mobile device when your computer/laptop is in Suspend mode Slim aluminum hub fits easily in your backpack or laptop bag for connecting on the go USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| External Power Supply Certifications |
CE
PSE TUV UL cUL |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB 3.0 MICRO-B (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector2 |
USB 3.0 A (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-A - USB 2.0 USB-A - USB 3.2 Gen 1 (5 Gbps) |
| Dc Barrel Plug |
OD: 3.5 x 1.35 x 8 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Charging AMPS per port |
1.5 A
|
| Technology |
USB 2.0 (High Speed)
USB 3.x |
| Features |
Flex Center
|
| Charging Ports |
USB-A: 5V 1.5A (7.5W)
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 1.5A; Output: 5V, 4A
|
| AC Power Adapter Cord Length |
5 ft
|
| Number of Ports |
10
|
| Number of USB Hub Ports |
10
|
| Storage Temperature Range |
23° to 158°F (-5° to 70°C)
|
| Mounting Details |
No
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 2.0 |