USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U428-006
|
| UPC |
037332218391
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.17 lb
|
| Compliances |
RoHS
REACH |
| Global Catalog |
U428-006
|
| Product Type |
Cable
|
| Application |
|
| Relative Humidity |
10% to 85% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 3.1 Gen 1 (up to 5 Gbps)
|
| Connector Style |
Straight
|
| Product Highlights |
Backward compatible with previous USB generations
PD Charging Compliant Reversible USB-C male plug connects into a USB port in either direction Superior conductivity and data communication 6-ft. (1.83 m) cable supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps Compatible with Thunderbolt™ 3 devices Connects a USB-C device to the USB-A port on your computer or charger |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB C (MALE)
|
| SideB Connector1 |
USB 3.0 A (MALE)
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| SideB Connector3 |
USB 3.0 A (MALE)
|
| Technology |
USB 3.x Thunderbolt |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
4.5MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
USB-C |