Download document () of 20

B003-HC2-DOCK1

2-Port USB-C KVM Dock - 4K HDMI, USB 3.2 Gen 1, USB-A Hub, Remote Selector, 85W PD Charging, Black

  • HDMI port supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
  • USB-C PD 3.0 port supports 85W power output for charging host computer
  • Remote port selector allows fast one-touch switching between connected devices
  • USB 3.2 Gen 1 data ports allow connection of flash drives and other peripherals
  • Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B003-HC2-DOCK1
UPC
037332256621
Product Length/Depth
0.96 in
Product Height
5.63 in
Product Width
4.69 in
Product Weight
0.83 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
B003-HC2-DOCK1
Product Type
KVM switch

Product specifications

Type
Docking Station; KVM Switch
Number of ports
6
LED Indicators
Port 1/2 (White)
Material Of Construction
Aluminum
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Amazon Kindle
Phone
Tablet
Laptop
Chromebook
Computer
Number Of Monitors
1
Number Of Usb Ports
2
Operating Humidity
0 to 80% RH, Non-Condensing
Operating Temperature
32° to 104°F (0° to 40°C)
Resolution
HDMI: 4K 30Hz (3840 x 2160) USB-C: 4K 30Hz (3840 x 2160)
Storage Humidity Range
0 to 80% RH, Non-Condensing
Number Of Users
1
Charge Power
85
Total Charging Watts
85 W
Dock connectors
(3) USB-C, (2) USB-A, HDMI
Power provided to connected device(s)
USB-C PD: 20V/5A (100W), USB-C Port 1: 85W, USB-C Port 2: 10W
Color
Black
Package Contents
Owner’s manual
B003-HC2-DOCK1 2-Port USB-C KVM Dock, Black
Remote port selector
(2) USB-C cables (M/M), 1 m
Charging Ports / Amps
5A
System Requirements
Display device with HDMI input
This USB-C KVM dock does not support Apple iPhone and MacBook Pro M1 Series computers
Computer with Mac OS X 10.12 and USB-C port
Smartphone with Android 8.0 and above, USB-C port and USB-C DisplayPort Alt Mode compliance
Source device(s) with USB-C output
iPad Pro 3rd gen (2018) with iOS 12.1 and above
Computer with Windows 10 and above, USB-C port and USB-C DisplayPort Alt Mode compliance
Product Features
Bus Powered
DisplayPort Alt Mode
TAA Compliant
USB Specification



USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Port Selection

Remote selector
HDCP Specification
1.4
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface

HDMI
SideA Connector1
USB C (FEMALE)
SideB Connector1
HDMI (FEMALE)
USB A (FEMALE)
Charging Ports
USB-C: 85W Power Delivery (PD 3.0)
Charging ports details
USB-C: 85W PD 3.0 (5V/9V/15V/20V)_x000D__x000D_USB-C: 10W
USB-C: 85W PD 3.0 (5V/9V/15V/20V)USB-C: 10W
USB-C: 85W PD 3.0 (5V/9V/15V/20V) USB-C: 10W
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
USB A (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps)
SideB Connector3
USB A (FEMALE)
HDMI (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
5 A
5A
Pc/Server Connections
USB
Technology
USB 3.x
HDMI
Data Ports Details
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 1 (5 Gbps)
Operating Humidity Range
0 to 80% RH, Non-Condensing
Storage Humidity Range
0 to 80% RH, Non-Condensing
Power Consumption
15 W
Max Supported Video Resolution
3840 x 2160 @ 30Hz
Video Ports
HDMI (FEMALE)
USB C (FEMALE)
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Specification
3
USB Power Delivery (PD) Charging Support
Yes
Video Ports Details
HDMI 1.4
HDCP 1.4

Export product specification

Need product support?

Support from Eaton