Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100-003-HD
|
| UPC |
037332207302
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.04 lb
|
| Compliances |
REACH
RoHS UKCA |
| Certifications |
MFi
|
| Global Catalog |
M100-003-HD
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
2A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
Black |
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
TPE
|
| Connector Style |
Straight
|
| Product Highlights |
MFi-certified for use with iPhone, iPad and iPod devices
Nylon braiding maintains top performance and long life Cable with bulletproof Aramid fiber withstands strain of frequent use Connects to USB-A port on computer or wall charger Reversible Lightning plug connects in either direction |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
3.6mm
|
| Cable Type |
Passive
|
| Material |
TPE, PVC, Nylon, Aramid Fiber
|
| Wire Gauge (AWG) |
30/24
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|
| Total Charging Watts |
12 W
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-A
Lightning (male) USB A (male) |