Download document () of 20
We make what matters work*

MR229USB

Wood monitor riser with 2 USB 3.0 ports and QC 3.0 - CE

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR229USB
UPC
037332283900
Product Length/Depth
8.46 in
Product Height
3.15 in
Product Width
21.81 in
Product Weight
3.46 lb
Compliances
REACH
RoHS
FCC Class B
CE Marked
RoHS3
Global Catalog
MR229USB
Product Type
Freestanding monitor riser

Product specifications

Device Compatibility
Monitor/HDTV
Color
White
Maximum Weight Capacity
44 lb
Number of Displays
1
Material
Plastic, Steel, MDF, Wood
Product Features
Assembly Required
Package contents
MR229USB Monitor Riser
Owner's manual
USB cable
AC power adapter
Product Highlights
Eases eye and neck strain while clearing valuable space on your desk or table
Rectangular wood platform supports monitor or other devices up to 44 lb.
Computer riser lifts your monitor or laptop 3.1 in. above your worksurface
Quick Charge and USB ports allow charging of smartphones and tablets
LED indicator lets you know at a glance connected devices are receiving power
Mounting Location
Desktop

Export product specification