Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100-010-HD
|
| UPC |
037332239471
|
| Product Length/Depth |
5.2 in
|
| Product Height |
1.2 in
|
| Product Width |
2.6 in
|
| Product Weight |
0.25 lb
|
| Compliances |
RoHS
REACH UKCA |
| Certifications |
MFi
|
| Global Catalog |
M100-010-HD
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
2A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
Black |
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
TPE
|
| Connector Style |
Straight
|
| Product Highlights |
Engineered using bulletproof Aramid fiber to stand up to frequent and rigorous use
MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod Integral strain relief helps cable move freely without stress or cracking Charges your device and transfers data through your computer or USB wall charger Reversible Lightning plug connects in either direction for immediate no-fuss use |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
9 - 14ft (2 - 4M)
|
| Cable Outer Diameter (OD) |
4.2mm
|
| Cable Type |
Passive
|
| Material |
TPE, PVC, Nylon, Aramid Fiber
|
| Wire Gauge (AWG) |
26/19
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|
| Total Charging Watts |
12 W
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| Connector |
USB-A
USB A (male) Lightning (male) |