USB Tablet / Phone Car Charger, 5V 2.4A / 12W
| Product Name |
Eaton Tripp Lite series car charger
|
| Catalog Number |
U280-001-C2
|
| UPC |
037332184276
|
| Product Length/Depth |
6.1 in
|
| Product Height |
1 in
|
| Product Width |
4.1 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
CE Marked REACH WEEE Directive FCC Compliant |
| Global Catalog |
U280-001-C2
|
| Product Type |
Car charger
|
| Type |
Car Charger
|
| Charging Ports Details |
USB-A: 5V 2.4A (12W)
|
| Number of Charging Ports |
1
|
| Total Charging Amps |
1.4A
|
| Total Charging Watts |
12
|
| Number of Ports |
1
|
| Output Capacity |
12 W
|
| Overload Protection |
Yes
|
| Input Connection Type |
Automatic Vehicle Cigarette Lighter
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
-40° to 176°F (-40° to 80°C)
|
| Operating Humidity Range |
20 to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 95% RH, Non-Condensing
|
| Color |
White
|
| Input Plug Type |
Car auxiliary power outlet
|
| Charging Ports / Amps |
2.4A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
12 VDC
|
| Product Features |
Overcurrent Protection
Overvoltage Protection Automatic Vehicle Cigarette Lighter |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB A (FEMALE)
|
| SideA Connector1 |
Car Cigarette Lighter
|
| Compatible Devices |
Tablet
Smartphone Laptop |
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Phone
Amazon Kindle Tablet |
| Technology |
USB
|