Safe-IT USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 1 m (3.3 ft.)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100AB-01M-WH
|
| UPC |
037332261045
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.12 lb
|
| Compliances |
FCC Compliant
REACH RoHS CE Marked |
| Certifications |
MFi
|
| Global Catalog |
M100AB-01M-WH
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph Reversible Lightning plug connects in either direction for immediate no-fuss use |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
3.7mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
USB-A
Lightning (male) USB A (male) |