Ultra Flexible Anti-Bacterial USB-A to Lightning Sync/Charge Cables, MFi Certified - Light Blue, M/M, 6ft (1.8M)-M100AB-006-S-LB
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100AB-006-S-LB
|
| UPC |
037332278265
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.19 lb
|
| Compliances |
UKCA
REACH CE Marked RoHS FCC Compliant |
| Certifications |
UL Listed
MFi |
| Global Catalog |
M100AB-006-S-LB
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
FT2
|
| Cable Jacket Color |
Light blue
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
Silicone
|
| Connector Style |
Straight
|
| Product Highlights |
MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
Soft, flexible silicone jacket allows easy bending and avoids messy tangling Constructed with antibacterial material proven effective in inhibiting E. coli and staph Light blue jacket permits fast, easy identification in a crowded charging station Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning
USB 2.0 (High Speed) |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
4.4mm
|
| Cable Type |
Passive
|
| Material |
JACKET: SILICONE; CONNECTOR: TPE
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
USB A (male) Lightning (male) |