Safe-IT USB-A to Lightning Sync/Charge Antibacterial Cable (M/M), MFi Certified, White, 3 m (9.8 ft.)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M100AB-03M-WH
|
| UPC |
037332261052
|
| Product Length/Depth |
6.1 in
|
| Product Height |
1.4 in
|
| Product Width |
2.5 in
|
| Product Weight |
0.25 lb
|
| Compliances |
RoHS
CE Marked REACH FCC Compliant |
| Certifications |
MFi
|
| Global Catalog |
M100AB-03M-WH
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
Reversible Lightning plug connects in either direction for immediate no-fuss use Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| Operating Temperature |
32° to 113°F (0° to 45°C)
|
| Operating Temperature Range |
32° to 113°F (0° to 45°C)
|
| Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
| SideB Connector3 |
LIGHTNING (MALE)
|
| Technology |
Lightning USB 2.0 (High Speed) |
| Cable Length |
9 - 14ft (2 - 4M)
|
| Cable Outer Diameter (OD) |
4.6mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Power Provided to Connected Device(s) |
12W (5V/2.4A)
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| Connector |
USB-A
USB A (male) Lightning (male) |