Download document () of 20

U428-003

USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U428-003
UPC
037332189288
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.12 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Global Catalog
U428-003
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Features reversible USB Type-C male plug on one end
Works with USB 3.0 devices
Connects a USB Type-C (USB-C) device to the USB Type-A port on your tablet, computer, or USB charger
Supports USB 3.1 Gen 1 data transfer speeds up to 5 Gbps
Supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (MALE)
USB A (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB A (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.