7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U360-007
|
| UPC |
037332178480
|
| Product Length/Depth |
3.54 in
|
| Product Height |
5.51 in
|
| Product Width |
5.91 in
|
| Product Weight |
0.25 lb
|
| Compliances |
FCC Compliant
RoHS WEEE Directive EAC |
| Product Type |
Hub
|
| Application |
|
| Type |
Hub
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Color |
Black
|
| Material |
ABS
|
| USB Hub Ports |
Yes
|
| Charging Ports / Amps |
2A
|
| Connector Plating |
Nickel
|
| Product Features |
USB Charging
|
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers
Plug-and-play operation with no software required for easy, immediate installation Adds webcam, flash drive, scanner—up to 7 devices—to your host computer 7 USB-A ports support BC 1.2 specifications for charging mobile devices at 5V 2.4A Compact unit works with USB-enabled operating systems, including Windows and Mac |
| Packaging Type |
Box
|
| Plug Color |
Blue
White |
| External Power Supply Certifications |
cUL
RoHS |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
USB 3.0 A (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps) |
| Dc Barrel Plug |
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB 3.0 A (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Charging AMPS per port |
2 A
|
| Technology |
USB 3.x
|
| Features |
Flex Center
|
| Charging Ports |
USB-A: 5V 1.5A (7.5W)
2.4A Quick Charge |
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.8A Max / Output: 12V, 2A
|
| AC Power Adapter Cord Length |
5 ft
|
| Number of Ports |
7
|
| Number of USB Hub Ports |
7
|
| Power Consumption |
1 W
|
| Storage Temperature Range |
-4° to 185°F (-20° to 85°C)
|
| BTUs |
4.8 BTU/Hr
|
| Over Current Protection |
2.93A
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|