Download document () of 20

U329-000

USB-C Female to USB-A Male Adapter, USB 3.0

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U329-000
UPC
037332213976
Product Length/Depth
1.1 in
Product Height
0.31 in
Product Width
0.63 in
Product Weight
0.01 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Certifications
EN 55024
EN 55032
Product Type
USB adapter

Product specifications

Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Charging Ports / Amps
0.9A
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Plug-and-play operation with no software required for easy, immediate installation
Produces 900mA (0.9A) for charging and powering phones and other mobile devices
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Converts a male USB-C connector to a male USB-A connector
Backwards compatible with previous USB generations
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB C (FEMALE)
Charging AMPS per port
0.9 A
Technology

USB 3.x
Cable Length
Up to 4ft (up to 1M)
Number of Ports
1
Material
PVC, UL94V-0
Power Provided to Connected Device(s)
5V, 0.9A
Total Charging Amps
0.9
Connector
VGA
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.