Download document () of 20

U442-DOCK24DL3A

USB-C Universal Dock, Triple Display - 4K HDMI and DisplayPort, USB 3.2 Gen 1/Gen 2 Hub, GbE, 100W PD Charging

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK24DL3A
UPC
037332284990
Product Length/Depth
3.35 in
Product Height
0.87 in
Product Width
8.86 in
Product Weight
0.984 lb
Compliances
FCC Compliant
RoHS
WEEE Directive
Certifications
CSA Std. C22.2
UL 62368-1
Product Type
Docking station

Product specifications

Type
USB-C Docking Station
Audio Ports
3.5MM (FEMALE)
Charging Ports Details
(1) USB-C host port supports up to 134 Watts of total charging capacity, with 38 Watts dedicated to the unit itself and 96 Watts allocated for charging a connected host device(2) USB-A ports support 5V/1.5A (7.5W) charging to a connected smartphone or other device(2) USB-A ports support 900mA (0.9A) maximum for allowing connected devices to function(1) USB-C port supports 5V/1.5A (7.5W) charging to a connected smartphone or other device    * All USB ports support short-circuit and over-current protections
Number of Charging Ports
6
Total Charging Watts
134
Device Compatibility
Chromebook
Computer
Headphones
Laptop
Monitor/HDTV
Phone
Printer
Projector
AC Power Adapter Plug(s)
NEMA 5-15P North America
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Color
Black
Silver
Input Plug Type
IEC-320-C6
Material
ABS + PVC
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
Battery Charging (5V/1.5A Port)
Driver Required
Extended Mode
HDR Support
Mirror Mode
MST Support
Suspend Mode Support
Multi-Resolution Support
EDID Support
DisplayPort Alt Mode
DSC Support
Ethernet Support
EDID Compatible
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Color Depth
36-bit Deep Color
Connector Style
Straight
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Product Highlights
HDMI and DisplayPort video outputs support 4K @ 60 Hz to enhance productivity
Universal DisplayLink chipset supports triple monitor desktop extension for Windows, Mac OS and Chrome OS
5 USB 3.2 Gen 1/Gen 2 hub ports connect external storage and other peripherals
Joins a wired 2.5 Gbps Ethernet network when no Wi-Fi is available
USB-C PD 3.0 port supports 100W power output for charging host device
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:0
4:4:4
Plug Color
White
Blue
Power Source Type
AC Adapter with detachable power cord
HDCP Specification
1.4
SideA Connector1
USB C (FEMALE)
Compatible Devices
Chromebook
Laptop
SideB Connector1
HDMI (FEMALE)
USB C (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
USB A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 11 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
USB A (FEMALE)
USB C (FEMALE)
SideA Connector4
RJ45 (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
Host Connector
USB C (FEMALE)
Technology
Cat6
DisplayPort
HDMI
Stereo Audio
Thunderbolt
USB 3.x
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
2.5 Gbps
Charging Ports
USB-A: 0.9A
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 2.0)
USB-C: 5V 1.5A (7.5W)
Video Ports Details
  • HDCP 1.4
  • DisplayPort 1.4
  • HDCP 2.3
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Number of Ports
13
Number of Monitors Supported
3
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
USB Power Delivery (PD) Charging Specification
100W
3.0

Export product specification