Download document () of 20

P580-006

DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p
  • Displayport Monitor Cable with Latches (M/M) 6-ft. (1.83 m)
  • Digital Video and Audio in one cable
  • Small footprint compared to VGA or DVI

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-006
UPC
037332145963
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.24 lb
Compliances
RoHS
WEEE Directive
REACH
Global Catalog
P580-006
Product Type
Cable

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
EDID Compatible
Latching or Gripping Connector
3D Video Supported
MST Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:2
4:2:0
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Features
Flex Center
Connector
DISPLAYPORT
Cable Length
6 Foot
Cable Outer Diameter (OD)
6.0 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
60mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.