Download document () of 20

U420-003-G2

USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-003-G2
UPC
037332197368
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
6.5 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
FCC Compliant
CE Marked
Global Catalog
U420-003-G2
Product Type
Cable

Product specifications

Device Compatibility
Headphones
Laptop
Chromebook
Amazon Kindle
Tablet
Phone
Video Game System
Watch
Relative Humidity
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
DisplayPort Alt Mode
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Connector Style
Straight
Product Highlights
Reversible USB-C male connectors on both ends
Error-free signal quality and EMI/RFI protection
Compatible with both USB-C and Thunderbolt 3 ports
Power output up to 3A for fast-charging devices
USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
Contact Plating
Gold
SideA Connector1
USB C (MALE)
Compatible Devices
Portable Speaker
Smartphone
Tablet
Video Game Console
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology


USB 3.x
Thunderbolt
Cable Length
Up to 4ft (up to 1M)
Number of Monitors Supported
1
Cable Outer Diameter (OD)
5.2MM
Cable Type
Passive
Material
PVC
Max Supported Video Resolution
4096 x 2160 (4K)
Resolutions Supported
Capable of transmitting Ultra High Definition (UHD) video up to 4K x 2K (3840 x 2160) @ 30 Hz from hosts that support USB-C DP Alt Mode
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C
Supported Resolution
3840x2160 (4K)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.