Download document () of 20

U460-006-5A1C

6-Port Ultra-Slim USB Hub, (x4) USB-A 10G and (x2) USB-A 2.0 Hub Ports, USB-C Connector with USB-A Adapter, Black

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-006-5A1C
UPC
037332288714
Product Length/Depth
1.34 in
Product Height
0.4 in
Product Width
5.3 in
Product Weight
0.1 lb
Compliances
UKCA
RoHS
REACH
FCC Compliant
CE Marked
WEEE Directive
Certifications
ICES
EN 55032
EN 55035

Product specifications

Type
USB Hub
Operating Humidity Range
10% TO 85% RH, NON-CONDESNING
Storage Humidity Range
25% TO 93% RH, NON-CONDESNING
Color
Black
USB Hub Ports
Yes
Cable Jacket Color
Black
Charging Ports / Amps
0.9A
1.5A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
Bus Powered
USB Specification
USB 2.0 (up to 480 Mbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
TPE
Product Highlights
Compact form factor takes up little space on your desktop or workspace
USB-C port and 3 USB-A ports support USB 3.2 Gen 2 speeds up to 10 Gbps
2 USB-A ports support USB 2.0 speeds for connecting a keyboard and mouse
Built-in USB-A adapter allows hub connection to either USB-C or USB-A laptop port
Plug-and-play operation with no software required for easy, immediate installation
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Power Source Type
Bus
SideA Connector1
USB A (MALE)
USB C (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB C (FEMALE)
Operating Temperature
14° TO 104° F (-10° TO 40° C)
Operating Temperature Range
14° TO 104° F (-10° TO 40° C)
Storage Temperature Range
14° TO 176° F (-10° TO 80° C)
Data Ports
USB-A - USB 2.0
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
0.9 A
1.5 A
Technology
Thunderbolt
USB 3.x
Charging Ports
USB-A: 0.9A
USB-C: 5V 1.5A (7.5W)
Data Transfer Rate
10 Gbps
480 Mbps
Number of Charging Ports
6
Built-In Cable Length
0.39 ft
Number of Monitors Supported
0
Number of Ports
6
Number of USB Hub Ports
6
Total Number of Ports
6
Cable Outer Diameter (OD)
3.9MM
Data Ports Details
  • USB-A - USB 2.0
  • USB-A - USB 3.2 Gen 2 (10 Gbps)
  • USB-C - USB 3.2 Gen 2 (10 Gbps)
Material
TPE + ABS, PC
Wire Gauge (AWG)
34/32/28
Power Provided to Connected Device(s)
(x1) USB-C SUPPORTS MAX 1.5A DOWNSTREAM CHARGING; (X5) USB-A PORTS SUPPORT MAX 0.9A DOWNSTREAM CHARGING; 3A TOTAL SHARED BETWEEN HUB PORTS
Total Charging Watts
7.5 W

Export product specification