Portable Power Station - 3000W, Lithium-Ion (LFP), AC, DC, USB-A, USB-C, QC 3.0, LCD, Expandable Runtime
| Product Name |
Eaton portable power station
|
| Catalog Number |
GC3000L
|
| UPC |
037332286123
|
| Product Length/Depth |
11.83 in
|
| Product Height |
21.1 in
|
| Product Width |
11.9 in
|
| Product Weight |
73 lb
|
| Compliances |
FCC Class B
RoHS |
| Certifications |
CSA Std. C22.2
UL 1012 UL 1741 UL 1778 |
| Global Catalog |
GC3000L
|
| Product Type |
Portable Power Station
|
| Battery Recharge Options |
AC Outlet
Cigarette Lighter Adapter (CLA) Solar Panel |
| Battery Type |
LFP
|
| Battery Pack Accessory (Optional) |
GC2500L battery pack, expandable to 17.5kWh
|
| Battery Charge |
4000 cycles
|
| Outlets |
(3) 5-20R; (1) TT-30R
|
| Output Receptacles |
5-20R
TT-30R |
| DC System Voltage (VDC) |
|
| Total Charging Watts |
1800
|
| Capacity (Wh) |
2560
|
| Continuous Output Capacity (Watts) |
3000
|
| Total Number of Ports |
13
|
| AC Power Adapter Cord Length (ft.) |
6.56 ft
|
| Number of outputs (other) |
1
|
| Number of Outputs 5-20R |
3
|
| Number of outputs (other) |
1
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-120 VAC, 60Hz, 15A
|
| AC Power Adapter Plug |
NEMA 5-15P North America
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-120 VAC, 60Hz, 15A
|
| Voltage Compatibility (VDC) |
12-45
|
| Operating Temperature |
-4° to 113°F (68° to 86°F preferred)
|
| Operating Temperature Range |
-4° to 113°F (68° to 86°F preferred)
|
| Storage Temperature Range |
-4° to 113°F (68° to 86°F preferred)
|