Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black
| Product Name |
Eaton Tripp Lite series extension cord
|
| Catalog Number |
P024-010
|
| UPC |
037332180612
|
| Product Length/Depth |
11 in
|
| Product Height |
1 in
|
| Product Width |
7 in
|
| Product Weight |
1.1 lb
|
| Compliances |
RoHS
|
| Certifications |
cUL Listed
UL Listed |
| Product Type |
Extension cord
|
| Input current -max |
15 Ampere
|
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
Monitor/HDTV
PDU Server UPS Computer Printer |
| Awg-Size |
14
|
| Cable Length |
10 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
10% to 65% RH
|
| Outer Cable Diameter |
9.3mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
10% to 65% RH
|
| Wire Size (Awg) - Max |
2.08
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
P024-010 10-ft. (3.05 m) Extension Cord, NEMA 5-15P to NEMA 5-15R, Black
|
| Cable Jacket Material |
PVC
|
| Product Highlights |
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Ideal replacement for worn-out or missing 10-ft. (3.05 m) extension cord Recommended for powering computers, printers and other home/office peripherals |
| Plug Color |
Black
|
| SideA Connector1 |
NEMA 5-15P
|
| SideB Connector1 |
NEMA 5-15R
|
| Voltage Rating |
125 VAC
|
| Connector |
NEMA 5-15R
NEMA 5-15P |
Support from Eaton