Download document () of 20

P024-015

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 15 ft. (4.57 m), Black

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P024-015
UPC
037332197146
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.6 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Extension cord

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
Computer
Printer
Server
Monitor/HDTV
UPS
Awg-Size
14
Cable Length
15 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
14 - 20ft (4 - 6M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P024-015 15-ft. (4.57 m) Extension Cord, NEMA 5-15P to NEMA 5-15R, Black
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, printers and other home/office peripherals
15-ft. (4.57 m) length allows great flexibility in placing devices in relationship to AC outlet
Ideal replacement for worn-out or missing 15-ft. (4.57 m) extension cord
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC
Connector
NEMA 5-15P
NEMA 5-15R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton