Download document () of 20

U460-004-4A-C

4-Port USB-C Hub with Power Delivery, USB-C to 4x USB-A Ports, USB 3.0, White

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-004-4A-C
UPC
037332193773
Product Length/Depth
5.6 in
Product Height
1 in
Product Width
3.9 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS
FCC Compliant
REACH
Product Type
Hub

Product specifications

Total Charging Watts
60
Relative Humidity
10% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
Plastic
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
1.5A
3A
Connector Plating
Nickel
Product Features
Battery Charging (5V/1.5A Port)
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
USB-A fast-charging port provides up to 5V/1.5A (7.5W) for charging devices
Reversible USB-C plug connects in either direction
USB-C PD charging port supports power input up to 20V 3A (60W)
Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
Plug-and-play operation with no software or drivers required
Packaging Type
Box
Plug Color
Blue
White
SideA Connector1
USB C (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
USB C (FEMALE)
Data Ports
USB A (FEMALE)
SideB Connector3
USB 3.0 A (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
3 A
Technology
USB 3.x
Features
Flex Center
Number of Ports
5
Number of USB Hub Ports
4
Power Consumption
2 W
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
7.5 BTU/Hr

Export product specification