2500Wh Battery Pack Expansion for the GC3000L Portable Power Station
| Product Name |
Eaton portable power station
|
| Catalog Number |
BPGC2500L
|
| UPC |
037332286130
|
| Product Length/Depth |
8.86 in
|
| Product Height |
14 in
|
| Product Width |
10.6 in
|
| Product Weight |
48.4 lb
|
| Compliances |
FCC Class B
RoHS |
| Certifications |
CSA Std. C22.2
UL 62368-1 |
| Global Catalog |
BPGC2500L
|
| Product Type |
Portable Power Station
|
| Battery Pack Accessory (Optional) |
GC2500L battery pack, expandable to 17.5kWh
|
| Outlets |
Hardwire
|
| Output Receptacles |
Hardwire
|
| DC System Voltage (VDC) |
|
| Capacity (Wh) |
2560
|
| Number of outputs hardwired |
1
|
| Voltage Compatibility (VDC) |
13-45
|
| Operating Temperature |
-4° to 113°F (-20° to 45°C)
|
| Operating Temperature Range |
-4° to 113°F (-20° to 45°C)
|
| Storage Temperature Range |
-4° to 113°F (-20° to 45°C)
|