Download document () of 20
To be discontinued

P022-006

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black

A newer version of this product is available:

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P022-006
UPC
037332205964
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
0.51 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Monitor/HDTV
Computer
Server
UPS
PDU
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P022-006 Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 6-ft. (1.83 m), Black
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, monitors and other essential peripherals
Ideal replacement for worn-out or missing 6-ft. (1.83 m) extension cord
Adds 6-ft. (1.83 m) to your existing connection to provide more flexibility in placing devices
Plug Color
Black
SideA Connector1
NEMA 5-15P
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton