Download document () of 20

PINV1000

1000W Light-Duty Compact Power Inverter with 2 AC/1 USB - 2.0A/Battery Cables, Mobile

  • 2A USB charging port keeps smartphones, tablets and laptops at full capacity
  • Dual NEMA 5-15R outlets deliver continuous output of 1000W for powering devices
  • Provides portable power for mobile applications, including phones and laptops
  • Rugged aluminum housing built to withstand rigors of travel and outdoor use
  • Ideal for areas without regular power outlets, such as campsites or construction sites

General specifications

Product Name
Eaton Tripp Lite series power inverter
Catalog Number
PINV1000
UPC
037332225160
Product Length/Depth
2.559 in
Product Height
6.89 in
Product Width
5.709 in
Product Weight
1.217 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
PINV1000
Product Type
Power inverter

Product specifications

Expandable Runtime Description
User-Supplied 12VDC battery system
Output AC Waveform (Battery Mode)
PWM sine wave
Applications
  • Charge your smartphone and laptop to 100% battery capacity while camping
  • Plug in a power drill or other power tool on a construction site
  • Keep a radio and emergency lighting operating during severe weather or blackout conditions
Audible Alarm
Low Battery, Short Circuit, Over-temperature, High DC Voltage, Overload protection
Continuous Output Capacity (Watts)
1000
Cord Length
3 ft
DC System Voltage (VDC)
10-16
Form Factor Supported
Horizontal Floor, Wall-Mount
Front Panel LEDs
Single multi-color status LED for operation (Green) and fault conditions (RED)
Grounding
Grounding lug grounds the inverter to vehicle or earth ground; ground cable included
Input Connection Type
DC terminal post for battery cables with ring terminals
LED Indicators
Single multi-color status LED for operation (Green) and fault conditions (RED)
Operating Temperature
32° to 104°F (0° to 40°C)
Output Capacity (Watts)
1000
Output Frequency Regulation
60Hz (+/- 3Hz)
Output Voltage (VDC)
5V
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Overload Protection
Yes
Peak Output Capacity (Watts)
2000
Power Cord Jacket Type
SJT
Receptacle Color
Black
Housing Color
Blue
Black
Frequency Compatability
60 Hz
Recommended Electrical Service
12V DC
Relative Humidity
0-95% non-condensing
Switches
ON/OFF Rocker Switch
Voltage Compatibility (VDC)
10-16
Total outlets
2
Material
Aluminum, Steel
Output Receptacles
5-15R
Package Contents
Battery cable, red/black, 3 ft.
Owner’s manual
PINV1000 1000W Light-Duty Compact Car Inverter
Grounding cable, 3 ft.
Charging Ports / Amps
2A
Product Features
USB Charging
DC terminal post for battery cables with ring terminals
Nominal Output Voltage
120V
Form Factor
Horizontal Floor, Wall-Mount
Voltage Compatibility (VAC)
110 VAC
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton