Download document () of 20

U428-003-G2

USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U428-003-G2
UPC
037332197498
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.11 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
ICES
NOM
Global Catalog
U428-003-G2
Product Type
Cable

Product specifications

Device Compatibility
Tablet
Phone
Amazon Kindle
Chromebook
Computer
Laptop
Relative Humidity
10 to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
Charging Method
USB
Product Features
USB Charging
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Reversible USB-C male connector for fast connection the first time
Backward compatible with previous USB generations
Error-free signal quality and EMI/RFI protection
USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
Molded nickel-plated connectors and gold-plated contacts
Capable of charging a connected device with up to 60W (5~20V/3A)
Contact Plating
Gold
SideA Connector1
USB A (MALE)
Compatible Devices
Chromebook
Laptop
Smartphone
Tablet
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology


USB 3.x
Thunderbolt
Data Transfer Rate
10 Gbps
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
4.5MM
Cable Type
Passive
Material
PVC
Total Charging Watts
60 W
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.