Download document () of 20
We make what matters work*

CSC32USBW

Multi-Device Charging Cart, 32 USB Ports, iPad and Android Tablets, Wall-Mount Option, White

  • Wide-grip handle and locking casters with non-marking wheels
  • Fast 2.4A USB charging and syncing for 32 tablets
  • Secures devices in locking, vented, wall-mountable steel cart
  • Protective shelves with removable dividers and cord management
  • Ships ready for quick, easy installation

Compact Charging Cart Keeps Mobile Devices Ready to Use
This multi-device mobile charging cart provides USB charging, secure storage and cord management for as many as 32 Tablet
Phone used in education, office, commercial, retail, industrial and healthcare environments. The mobile charging station is recommended for schools, businesses, medical facilities, government agencies and anywhere else that uses mobile devices on a daily basis. 

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a White powder-coated finish, this locking enclosure keeps your expensive devices safe. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating. A built-in circuit breaker helps protect against electrical overloads.

Moving Your Devices from Room to Room Is Easy
Large swivel casters with non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The rugged casters are designed for daily use. The compact charging cart takes up about the same amount of physical space, or even less, as a typical A/V cart, making it ideal for crowded classrooms and medical clinics.

General specifications

Product Name
Eaton Tripp Lite series mobile charging cart
Catalog Number
CSC32USBW
UPC
037332194695
Product Length/Depth
33.66 in
Product Height
39.96 in
Product Width
23.62 in
Product Weight
134.2 lb
Compliances
CE Marked
REACH
EIA-310-E
RoHS
FCC Class B
Certifications
UL 60950-1
NOM
Global Catalog
CSC32USBW
Product Type
Mobile charging cart

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
32
Total Charging Amps
80A
Total Charging Watts
400
Product Type
Multi-Device Charger
Features
Flex Center
Device Compatibility
Tablet
Phone
Frequency Compatability
50/60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
2.4A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Flow-Through Ventilation
Overcharge Protection
Built-In Circuit Breaker
Overcurrent Protection
EMI/RFI Line Noise Protection
Locking
Assembly Required
Cord Management
Package contents
CSC32USBW 32-Device USB Charging Station Cart, White
(2) Keys
Mounting hardware for handle and cord wrap
Owner's manual
Cart handle
Input cord wrap
Hex key
Detachable 10-ft. (3.05 m) AC input cord
Charging Form Factor
Mobile cart
Charging Port Type
USB A (FEMALE)
Device slots
32
Number of Shelves
2
Power Consumption
112 W
Voltage Compatibility (VAC)
110 VAC
120 VAC
Charging Station Form Factor
Mobile cart
Charging AMPS per port
2.4 A
2.4A
Lock
Key

Export product specification