Download document () of 20

U442AB-DOCK9

SafeIT Anti Bacterial USB-C Gen 2 Triple Display Dock w 120W Adapter, 2x 4K60Hz HDMI, 1x 4K60Hz DP, 1x VGA, Gbe, USB 3.1 Gen2 10G Hub, QC3

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442AB-DOCK9
UPC
037332266705
Product Length/Depth
3.15 in
Product Height
1.18 in
Product Width
7.28 in
Product Weight
0.75 lb
Compliances
RoHS
FCC Class B
Certifications
EN 55032
ICES
EN 55035
Product Type
Docking station

Product specifications

Type
Docking Station
Audio Specification
Supports digital audio with max 96Khz/24bit sampling rate
Amperage Rating
2A
Audio Ports
RCA (FEMALE)
TOSLINK (FEMALE)
Support phone out with digital audio max 96KHz/24bit sampling rate
Support CTIA & OMTP auto detection
Support digital audio max 96KHz/24bit sampling rate
Support Mic in with digital audio max 96KHz/24bit sampling rate
Support digital audio max 96KHz/24bit sampling rate"
3.5MM (FEMALE)
Charging Ports Details
  • 1 x USB-C 3.2 Gen 2 port (5V/1.5A)
  • 2 x USB-A 3.2 Gen 2 ports (5V/0.9A)
  • 2 x USB-A 2.0 ports (share 0.9A total)
  • 1 x Quick Charge (QC) 3.0 port (2.4A)
  • 1 x USB-C PD 3.0 Port 100W (20V/5A)
Number of Charging Ports
7
Total Charging Watts
120
Device Compatibility
Amazon Kindle
Phone
Printer
Tablet
Watch
Computer
Projector
DVR
Headphones
Laptop
Monitor/HDTV
Chromebook
AC Power Adapter Plug(s)
NEMA 5-15P North America
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Input Plug Type
NEMA 5-15P
Material
ABS
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
0.9A
1.5A
2.4A
5A
Connector Color
Black
Connector Plating
Nickel
Product Features
HDR Support
EDID Support
Mirror Mode
MST Support
Battery Charging (5V/1.5A Port)
Extended Mode
3D Video Supported
Suspend Mode Support
NEMA 5-15P
Antibacterial
EDID Compatible
DSC Support
Ethernet Support
USB Charging
DisplayPort Alt Mode
Multi-Resolution Support
USB Specification
USB 2.0 (up to 480 Mbps)
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Color Depth
30-bit Deep color
30-bit Deep Color
Connector Style
Straight
Network Speed
1 Gbps (Gigabit)
10 Mbps
100 Mbps (Fast Ethernet)
Product Highlights
Made with antibacterial material proven effective in inhibiting E. coli and staph
Power Delivery port supports 20V 5A (100W) power output for charging host device
USB-C/A hub ports and memory card slots support flash drives and other peripherals
Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable
Extends desktop image across 2 HDMI and one DisplayPort monitor at the same time
USB-C docking station extends desktop image across 2 HDMI and one DisplayPort monitor simultaneously
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:4
Plug Color
Blue
White
Power Source Type
AC Adapter with detachable power cord
HDCP Specification
1.4
SideA Connector1
USB C (FEMALE)
Compatible Devices
Smartphone
Chromebook
Laptop
Tablet
Video Game Console
Portable Speaker
SideB Connector1
3.5MM (FEMALE)
USB A (FEMALE)
SideA Connector2
USB A (FEMALE)
SideB Connector2
TOSLINK (FEMALE)
Data Ports
USB C (FEMALE)
USB-A - USB 2.0
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB-C - USB 3.2 Gen 2 (10 Gbps)
SideA Connector3
HDMI (FEMALE)
Dc Barrel Plug
OD: 7.4 x 0.6 x 12.5 mm, positive pin, negative sleeve
SideB Connector3
RCA (FEMALE)
3.5MM (FEMALE)
Displayport Specification
1.4
SideA Connector4
DISPLAYPORT (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
SideB Connector4
SD (FEMALE)
Host Connector
USB C (FEMALE)
SideA Connectors5
HD15 (FEMALE)
SideB Connectors5
MICRO SD (FEMALE)
Charging AMPS per port
0.9 A
1.5 A
2.4 A
5 A
2.4A
5A
Technology
HDMI
VGA / SVGA
USB 3.x
Stereo Audio
DisplayPort
Features
Flex Center
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
Charging Ports
2.4A Quick Charge
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-C: 5V 1.5A (7.5W)
USB-A: 0.9A
Video Ports Details
  • HDCP 1.4
  • HDCP 2.2
  • DisplayPort 1.4
Bandwidth
16.2 Gbps
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
AC Adapter
100-240V, 50/60 Hz, 2A
AC Power Adapter Cord Length
3.94 ft
Number of Ports
18
Number of USB Hub Ports
5
Total Number of Ports
18
Audio Ports Details
  • "(x1) 3.5mmSupport phone out with digital audio max 96KHz/24bit sampling rateSupport Mic in with digital audio max 96KHz/24bit sampling rateSupport CTIA & OMTP auto detection
  • Support phone out with digital audio max 96KHz/24bit sampling rate
  • Support Mic in with digital audio max 96KHz/24bit sampling rate
  • Support CTIA & OMTP auto detection
  • (x1) ToslinkSupport digital audio max 96KHz/24bit sampling rate
  • Support digital audio max 96KHz/24bit sampling rate
  • (x1) RCASupport digital audio max 96KHz/24bit sampling rate
  • Support digital audio max 96KHz/24bit sampling rate"
Card Slots Details
  • SD and mSD (TF) 4.0 ports each support UHS-II up to 312MBps data rate
  • Both card slots can be used simultaneously
Ports Detail
Connect to a wired Gigabit Ethernet network using user-supplied Cat6 cabling (such as the N201-Series, sold separately).
Resolutions Supported
  • HDMI: 4096 x 2160 @ 60 Hz (4K x 2K)
  • DisplayPort: 3840 x 2160 @ 60 Hz (4K x 2K)
  • HD15 (VGA): 1920 x 1200 @ 60 Hz (1080p)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Max Supported Video Resolution
HDMI: 4096 x 2160 @60HZ, DP: 3840 x 2160 @60HZ, VGA: 1920 x 1200 @60Hz
Recommended Category Cable
Cat6 UTP
Smart Charging Details
120W power supply distributes power intelligently between the host and all connected devices. The host device is charged with between 60W to 100W depe
Quick Charge Compliant
3
Signal Transmission
Unidirectional
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB-A - USB 2.0
Network Ports
RJ45 (FEMALE)
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
10 Mbps
Card Slots
SD (FEMALE)
MICRO SD (FEMALE)
Video Input
USB C (FEMALE)
Video Output
HD15 (FEMALE)
HDMI (FEMALE)
DISPLAYPORT (FEMALE)
Video Ports
HDCP 1.4
HD15 (FEMALE)
HDCP 2.2
DisplayPort 1.4
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
USB Power Delivery (PD) Charging Specification
3
Network Ports Details
1 Gbps (Gigabit)
100 Mbps (Fast Ethernet)
10 Mbps
SD Card Specification
Micro SD
SD
SideA Connectors6
RJ45 (FEMALE)

Export product specification