Download document () of 20

U460-2A2C-IND

Industrial-Grade 4-Port USB Hub - USB 3.1 Gen 2, 10 Gbps, 2 USB-A & 2 USB-C Ports, 15 kV ESD Immunity

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U460-2A2C-IND
UPC
037332236319
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
4.2 in
Product Weight
0.5 lb
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Product Type
Hub

Product specifications

Application
  • Connect up to 4 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse
Type
Hub
Accessories
Yes
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
NEMA 1-15P North America
CEE 7/16 Schuko
BS 1363 UK
Relative Humidity
0-90% non-condensing
Color
Black
Material
Steel
USB Hub Ports
Yes
Charging Ports / Amps
2A
Connector Plating
Nickel
Product Features
UASP Support
Industrial Grade
TAA Compliant
USB Charging
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Product Highlights
ESD protection to ±15 kV cuts potential static damage to your connected peripherals
Adds barcode scanner, serial device, sensor-up to 4 devices-to your host computer
Rugged metal housing designed to withstand harsh warehouse and factory environments
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports USB 3.2 Gen 2 rates up to 10 Gbps to ensure lightning-fast data transfers
Contact Plating
Nickel
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
CB
TUV
FCC
GS
PSE
UL
cUL
Power Source Type
AC Adapter
SideA Connector1
USB C (FEMALE)
SideB Connector1
USB 3.0 A (FEMALE)
SideB Connector2
USB C (FEMALE)
Data Ports
USB A (FEMALE)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB C (FEMALE)
USB-A - USB 3.2 Gen 2 (10 Gbps)
Dc Barrel Plug
OD: 5.5 x 2.1 x 11 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB C (MALE)
Charging AMPS per port
2 A
Technology
USB 3.x
Features
Flex Center
AC Adapter
Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 4A
AC Power Adapter Cord Length
3 ft
Number of Ports
4
Number of USB Hub Ports
5
Power Consumption
2 W
Storage Temperature Range
14° to 176°F (-10° to 80°C)
BTUs
5.9675
EFT Protection
+/- 2.5KV
ESD Protection
+/- 15 KV
Over Current Protection
Yes
Mounting Details
Yes
Input Current
100-240V
Input Frequency
0.6A
Data Ports Details
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.