Download document () of 20

U444-H4K6-CAP

HDMI to USB Video Capture Adapter, 4K 60 Hz, USB 3.2 Gen 1, TAA

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-H4K6-CAP
UPC
037332287113
Product Length/Depth
3.94 in
Product Height
0.63 in
Product Width
1.85 in
Product Weight
0.15 lb
Compliances
FCC Compliant
WEEE Directive
CE Marked
UKCA
TAA Compliant
Product Type
Video adapter

Product specifications

Audio Specification
USB Audio Class (UAC) formats including 32KHz/44.1KHz/48KHz
Device Compatibility
Video Game System
Chromebook
Laptop
Computer
DVR
Operating Humidity Range
0% TO 40% RH (NON-CONDENSING)
Storage Humidity Range
20% TO 80% RH (NON-CONDENSING)
Color
Black
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
TAA Compliant
EDID Support
HDR Support
DSC Support
Multi-Resolution Support
3D Video Supported
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Product Highlights
Compatible with Microsoft Teams, Zoom, VLC and other popular video applications
Bus-powered via host’s USB-A port, so no external power supply is needed
Plug-and-play operation with no software required for easy, immediate installation
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
Ideal for work presentations, online gaming, podcasts and video productions
Chroma Sub Sampling
4:2:2
4:4:4
HDCP Specification
2.3
SideA Connector1
USB A (MALE)
SideB Connector1
HDMI (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB 3.0 A (MALE)
Technology


HDMI
USB 3.x
Data Transfer Rate
5 Gbps
Video Ports Details
HDCP 2.3
Cable Length
Up to 4ft (up to 1M)
Number of Monitors Supported
1
Number of Ports
1
Material
PC+ABS PLASTIC
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Resolutions Supported
USB Video Class (UVC) captures resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz MPJEG, or 4K @ 30 Hz raw data
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A
DVI
Supported Resolution
3840 x 4320 (4K)
1280x720 (720p)
1920x1080 (1080p)
Video Input
USB A (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDCP 2.3
HDMI (FEMALE)

Export product specification