Download document () of 20
We make what matters work*

MR248USBG

Glass monitor riser with 2 QC - 1.5A/2.4A, @xUSB 3.0 ports, MIC ports - CE

Maintenance-Free Monitor Stand Raises Your Screen for Comfortable Viewing

This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort, so you can view your monitor while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.

Rugged Construction Supports Up to {MaximumWeightCapacity}

The platform supports monitors, laptops, printers, small televisions and other devices weighing up to {MaximumWeightCapacity}. The monitor stand riser assembles in just a few minutes with no tools or permanent mounting required.

General specifications

Product Name
Eaton Tripp Lite series freestanding monitor riser
Catalog Number
MR248USBG
UPC
037332283917
Product Length/Depth
8.3 in
Product Height
5.12 in
Product Width
24.13 in
Product Weight
4.96 lb
Compliances
RoHS
FCC Class B
RoHS3
CE Marked
REACH
Certifications
EN 60950-1
Global Catalog
MR248USBG
Product Type
Freestanding monitor riser

Product specifications

Device Compatibility
Monitor/HDTV
Color
Silver
Maximum Weight Capacity
44 lb
Number of Displays
1
Material
Tempered glass, plastic, aluminum, silicone pad
Product Features
Assembly Required
Height Adjustable
UL Certified
Cord Management
Package contents
Owner's manual
Audio cables
USB cable
MR248USBG Monitor Riser
AC power adapter
Product Highlights
Computer monitor riser easily adjusts to heights from 3.1 to 5.1 in.
Rectangular glass platform supports monitor or other devices up to 44 lb.
Side slot holds smartphone, notepad and other essential workspace tools
Eases eye and neck strain while clearing valuable space on your desk or table
3 USB ports and 2 Quick Charge ports allow charging of smartphones and tablets
Mounting Location
Desktop

Export product specification