Download document () of 20

U280-006-C3A-ST

6-Port USB Charging Station - 60W USB-C, 2x 20W USB-C, 3x USB-A, PD Charging, Device and Apple Watch Storage

  • 3 USB-A ports provide up to 5V 2.4A of charging power each for phones, earbuds and smart watches
  • Operates wherever AC power is available - no computer necessary
  • Removable brackets allow convenient customization of storage space for devices
  • 3 USB-C PD Charging ports provide up to 60W of charging power to laptops, tablets, Chromebooks, and gaming consoles
  • Protects connected devices with built-in safeguards against overheating and overvoltage

General specifications

Product Name
Eaton Tripp Lite series multi-device charger
Catalog Number
U280-006-C3A-ST
UPC
037332274854
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
REACH
WEEE Directive
FCC Compliant
Certifications
ICES
NOM
Global Catalog
U280-006-C3A-ST
Product Type
Multi-device charger

Product specifications

Type
Charging Station
AC Adapter
Input: 100-240V, 50/60 Hz, 3A; Output: 20V, 6A
AC Power Adapter Cord Length
3.28 ft
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)
20V / 6A
Charging Ports Details
  • (x2) USB-C ports support 20W PD Charging; 5V/3A, 9V/2.22A, 12V/1.66A (20W Max)
  • (x1) USB-C port supports 60W PD Charging; 5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/3A (60W Max)
  • (x3) USB-A ports support 5V/2.4A (12W)
Number of Charging Ports
6
Total Charging Amps
30
Total Charging Watts
120
Number of Ports
6
Over Current Protection
Yes
Overload Protection
Yes
Input Frequency
50 / 60 Hz
LED Indicators
Green (x1, Power)
Operating Temperature Range
32° to 131°F (0° to 55°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-95% non-condensing
Color
Black
Material
PC (Plastic)
USB Power Delivery (PD) Charging Support
Yes
Charging Ports
2.4A Quick Charge
USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps
2.4A
3A
Charging Method
USB
Product Features
Overcharge Protection
USB Charging
Overvoltage Protection
Charging Form Factor
Charging hub
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
Power Source Type
AC Adapter
Compatible Devices
Chromebook
Laptop
Tablet
Smartphone
Portable Speaker
Video Game Console
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB C (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Device Compatibility
Watch
Amazon Kindle
Phone
Tablet
Chromebook
Video Game System
Laptop
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
USB
USB Power Delivery (PD) Charging Specification
60W

Export product specification