Download document () of 20

U040-C2M-C-5A

USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 2M (6.6 ft)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-C2M-C-5A
UPC
037332241306
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
REACH
FCC Compliant
CE Marked
RoHS
Certifications
USB-IF
Global Catalog
U040-C2M-C-5A
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-C wall charger up to 2 m away
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Certified by USB-IF to ensure highest-grade construction and performance
Power Delivery cable provides 5A (100W) for fast-charging large-capacity devices
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
4.0MM
Cable Type
Passive
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification