4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-W04-100C2G
|
| UPC |
037332259684
|
| Product Length/Depth |
3.149 in
|
| Product Height |
1.165 in
|
| Product Width |
3.169 in
|
| Product Weight |
0.001 lb
|
| Compliances |
REACH
FCC Compliant RoHS WEEE Directive |
| Certifications |
UL Listed
NOM |
| Global Catalog |
U280-W04-100C2G
|
| Product Type |
Multi-device charger
|
| Type |
Wall Charger
|
| Charging Ports Details |
Four Port:
USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/3,25A (65W)
USB-C2: 5V/3A (15W), 9V/2A (18W)
USB-A 1-2: 5V/3.4A (17W)
Output Single Port
USB-C1: 5V/3A (15W), 9V/3A (27W), 15V/3A (45W), 20V/5A (100W)
USB-C2: 5V/3A (15W), 9V/2A (18W)
USB-A1: 5V/2.4A (12W)
USB-A2: 5V/2.4A (12W)
|
| Number of Charging Ports |
4
|
| Total Charging Amps |
5A
|
| Total Charging Watts |
100
|
| Number of Ports |
4
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
Power Delivery 3.0
|
| Input Connection Type |
NEMA 1-15P
|
| Input Current |
1.6A (Max)
|
| Input Frequency |
50 / 60 Hz
|
| Power Provided to Connected Device(s) |
USB C1 (65W) + USB C2 (18W) + USB A1-2 (17W) = 100W or USB C1 (100W)
|
| LED Indicators |
Blue - Power
|
| Operating Temperature Range |
0° to 77°F (0° to 25°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| Operating Humidity Range |
20 to 90% RH, Non-Condensing
|
| Storage Humidity Range |
5 to 95% RH, Non-Condensing
|
| Color |
White
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Material |
PC (Plastic)
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
2.4A
3A 5A |
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
230 VAC |
| Product Features |
GaN Technology
NEMA 1-15P Overvoltage Protection Overcurrent Protection |
| Charging Form Factor |
Direct plug-in
|
| Charging Port Type |
USB A (FEMALE)
USB C (FEMALE) |
| Packaging Type |
Box
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| Compatible Devices |
Tablet
Chromebook Laptop Smartphone |
| SideB Connector1 |
USB C (FEMALE)
|
| SideB Connector2 |
USB A (FEMALE)
|
| SideB Connector3 |
USB C (FEMALE)
|
| Device Compatibility |
Tablet
Phone |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Technology |
USB
|
| USB Power Delivery (PD) Charging Specification |
3
|