Universal USB-A to Lightning, USB Micro-B and USB-C Sync/Charge Cable (M/3xM), MFi Certified, Black, 6 ft. (1.8 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
M101-006-LMC-BK
|
| UPC |
037332254856
|
| Product Length/Depth |
2.36 in
|
| Product Height |
0.91 in
|
| Product Width |
4.57 in
|
| Product Weight |
0.04 lb
|
| Compliances |
RoHS
REACH |
| Certifications |
MFi
|
| Global Catalog |
M101-006-LMC-BK
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
TPE
|
| Connector Style |
Straight
|
| Product Highlights |
Compatible with popular Apple, Android and Surface smartphones and tablets
Reversible Lightning and USB-C plugs connect in either direction for no-fuss use MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod device Single charge/sync cable for all your devices cuts down on clutter-carry just one! Supports USB 2.0 speeds up to 480 Mbps to ensure reliable charging and data transfers |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
LIGHTNING (MALE)
|
| SideB Connector2 |
USB C (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
MICRO-USB B (MALE)
LIGHTNING (MALE) |
| Technology |
Lightning
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
5 - 8ft (1 - 2M)
|
| Cable Outer Diameter (OD) |
3.7mm
|
| Cable Type |
Passive
|
| Material |
TPE, Nylon
|
| Wire Gauge (AWG) |
19/27
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Total Charging Watts |
10 W
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-A
Lightning (male) USB A (male) |