7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-007-CQC-ST
|
| UPC |
037332199577
|
| Product Length/Depth |
4.882 in
|
| Product Height |
0.866 in
|
| Product Width |
6.614 in
|
| Product Weight |
1.4 lb
|
| Compliances |
REACH
FCC Compliant RoHS |
| Global Catalog |
U280-007-CQC-ST
|
| Product Type |
Multi-device charger
|
| Type |
Charging Station
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 1.5A; Output: 15V, 4A
|
| AC Power Adapter Cord Length |
3 ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 1.5A
|
| AC Power Adapter Output Specs (V / A) |
15V / 4A
|
| Charging Ports Details |
USB-A: 5V/2.4A
USB-A QC: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
USB-C: 5V/3A
|
| Number of Charging Ports |
7
|
| Total Charging Amps |
9.1A
|
| Total Charging Watts |
60
|
| Power Consumption Detail |
15.6W (Operating) 0.07W (Standby)
|
| Power Consumption |
15.6 W
|
| Number of Ports |
7
|
| Over Current Protection |
Yes
|
| Overload Protection |
Yes
|
| Charging Method Detail |
Quick Charge 3.0; 5V - 1.5A (7W)
|
| Input Current |
1.5A
|
| Input Frequency |
50 / 60 Hz
|
| LED Indicators |
Blue (Power)
|
| Operating Temperature Range |
41° to 95°F (5° to 35°C)
|
| Quick Charge Compliant |
3
|
| Storage Temperature Range |
-4° to 122°F (-20° to 50°C)
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Color |
Black
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Material |
Polycarbonate
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
2.4A
3A 3A / 2A / 1.5A |
| Charging Method |
USB
|
| Input Nominal Voltage |
230 VAC
120 VAC |
| Product Features |
Battery Charging (5V/1.5A Port)
Overvoltage Protection Overcharge Protection USB Charging Overcurrent Protection |
| Charging Form Factor |
Charging hub
|
| Charging Port Type |
USB C (FEMALE)
USB A (FEMALE) |
| Packaging Type |
Box
|
| External Power Supply Certifications |
FCC
TUV GS CCC UL PSE RoHS cUL |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| SideB Connector1 |
USB A (FEMALE)
|
| SideB Connector2 |
USB C (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Tablet
Phone Amazon Kindle |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| USB Power Delivery (PD) Charging Specification |
2
|