Download document () of 20

U420-006-5A

USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), 5A Rating, Thunderbolt 3 Compatible, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-006-5A
UPC
037332218414
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
U420-006-5A
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C or Thunderbolt 3 mobile device from a USB-C wall charger up to 6 ft. away
  • Transfer data between an external hard drive or flash drive and your laptop or computer
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Relative Humidity
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Backward compatible with earlier USB generations, so you can connect legacy devices
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Provides 5A (100W) power output for charging, syncing and powering mobile devices
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
5.5 mm
Cable Type
Passive
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.