USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, Memory Card, 100W PD Charging - PDH
| Product Name |
Eaton Tripp Lite series docking station
|
| Catalog Number |
U442-DOCK1
|
| UPC |
037332193834
|
| Product Length/Depth |
2.95 in
|
| Product Height |
0.67 in
|
| Product Width |
5.39 in
|
| Product Weight |
0.22 lb
|
| Compliances |
RoHS
FCC Compliant CE Marked REACH |
| Certifications |
EN 55024
EN 55032 |
| Product Type |
Docking station
|
| Application |
|
| Special features |
Important Note
It is important that the host PC allows for administrator access when connecting the dock for the first time in order to allow the automatic driver installation to take place. If this is not an option please see the product's web page on https://tripplite.eaton.com to download the drivers manually. The HDMI and VGA ports cannot be used simultaneously when attempting to transmit video to two displays. The host PC must support MST mode in order to transmit extended desktop mode or different video to each display. When connecting to speakers or headphones for the first time, the sound channel will take precedence. Change your audio preference via the host device's System Preference menu.
|
| Type |
Docking Station
|
| Audio Ports |
3.5MM (FEMALE)
3.5mm Combo Stereo Audio / Microphone Jack |
| Number of Charging Ports |
4
|
| Total Charging Watts |
100
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
5% to 90% RH, Non-Condensing
|
| Color |
Silver
|
| Cable Jacket Rating |
VW-1
|
| Material |
Aluminum, PVC
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Cable Jacket Color |
White
|
| Charging Ports / Amps |
1.5A
5A |
| Connector Plating |
Nickel
|
| IEEE Standards Supported |
802.3
|
| Product Features |
MST Support
Bus Powered Remote Wakeup Support DisplayPort Alt Mode Ethernet Support Full Duplex Support Auto MDIX Support Driver Required Battery Charging (5V/1.5A Port) USB Charging 3D Video Supported Suspend Mode Support Extended Mode Mirror Mode |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Network Speed |
10 Mbps
1 Gbps (Gigabit) 100 Mbps (Fast Ethernet) |
| Product Highlights |
Joins a wired 10/100/1000 Gigabit Ethernet network when no Wi-Fi is available
Connects 2 displays at the same time for easy multitasking and increasing productivity Supports Ultra HD 4K resolutions up to 3840 x 2160 @ 30 Hz for crystal-clear video USB-C, USB-A and memory card readers allow connection of flash drives and other peripherals Provides 20V 5A (100W) power output for fast-charging large-capacity mobile devices |
| Charging Port Type |
USB C (FEMALE)
USB A (FEMALE) |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:2
4:4:4 |
| Plug Color |
Blue
White |
| HDCP Specification |
1.4
|
| SideA Connector1 |
USB C (MALE)
|
| Compatible Devices |
Tablet
Chromebook Smartphone Laptop Portable Speaker |
| SideB Connector1 |
MINI DISPLAYPORT (FEMALE)
HD15 (FEMALE) HDMI (FEMALE) |
| SideB Connector2 |
USB A (FEMALE)
|
| Data Ports |
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE) |
| SideB Connector3 |
SD (FEMALE)
MICRO SD (FEMALE) HD15 (FEMALE) HDMI (FEMALE) MINI DISPLAYPORT (FEMALE) |
| Displayport Specification |
1.2
|
| SideB Connector4 |
RJ45 (FEMALE)
|
| Host Connector |
USB C (MALE)
|
| SideB Connectors5 |
USB C (FEMALE)
|
| Charging AMPS per port |
1.5 A
5 A 5A |
| Technology |
Cat5/5e
USB 3.x Cat6 HDMI Stereo Audio DisplayPort VGA / SVGA |
| Features |
Flex Center
|
| Network Compatibility |
1 Gbps (Gigabit)
|
| SideB Connectors6 |
3.5MM (FEMALE)
|
| Charging Ports |
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
| Video Ports Details |
|
| Supported Resolution |
1920 x 1200
3840x2160 (4K) |
| Number of Ports |
11
|
| Number of USB Hub Ports |
3
|
| Ports |
1
|
| Power Consumption |
5 W
|
| Total Number of Ports |
11
|
| Audio Ports Details |
3.5mm Combo Stereo Audio / Microphone Jack
|
| Card Slots Details |
|
| Ports Detail |
Gigabit Ethernet (10/100/1000 Mbps)
|
| Resolutions Supported |
HDMI: 4K 30Hz (3840 x 2160)
Mini DisplayPort: 4K 30Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
17.1 BTU/Hr
|
| Max Supported Video Resolution |
MDP/HDMI: 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
|
| Recommended Category Cable |
Cat5/Cat5e/Cat6 Cables
|
| Signal Transmission |
Unidirectional
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|
| Network Ports |
RJ45 (FEMALE)
|
| Card Slots |
MICRO SD (FEMALE)
SD (FEMALE) |
| Video Input |
USB C (MALE)
|
| Video Output |
HDMI (FEMALE)
HD15 (FEMALE) MINI DISPLAYPORT (FEMALE) |
| Video Ports |
HDMI 1.4
HDMI (FEMALE) MINI DISPLAYPORT (FEMALE) DisplayPort 1.2 HDCP 1.4 HD15 (FEMALE) |
| USB Power Delivery (PD) Charging Specification |
3
|
| SD Card Specification |
SD
Micro SD |