Download document () of 20

P583-010

Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 10 ft. (3.1 m)

  • Supports High Bit Rate 2 (HBR2) bandwidth up to 21.6 Gbps
  • Supports UHD video resolutions up to 4096 x 2160 (4K x 2K) @ 60 Hz
  • Locking DisplayPort connector prevents accidental disconnection
  • Gold-plated connectors and contacts for maximum conductivity
  • Meets DisplayPort 1.2 standards

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P583-010
UPC
037332174604
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.36 lb
Compliances
WEEE Directive
REACH
RoHS
Global Catalog
P583-010
Product Type
Adapter

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Plating
Gold
Product Features
EDID Compatible
Latching or Gripping Connector
MST Support
3D Video Supported
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:2
4:2:0
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
MINI DISPLAYPORT (MALE)
SideB Connector3
MINI DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Connector
MINI DISPLAYPORT
DISPLAYPORT
Cable Length
10 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
48mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.